GF-7021.1.FK-J.i.6,0.P.50.VK-14.-.100.GL-GL-PVA.A.180°C
Graeff
GF-7X21 Angle Bayonet Sensor
Powered by
CAD模型選擇
{graeff/gf_7x21/gf_7021_asmtab.prj},{NB=GF-7021.1.FK-J.i.6,0.P.50.VK-14.-.100.GL-GL-PVA.A.180},{COMP=Gräff GmbH},{DESC=GF-7021 - Winkel - Bajonettfühler (Thermoelement)},{BEST=GF-7021},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=.1},{A2=.FK-J},{A3=.i},{A4=.6,0},{A5=.P},{A6=50},{A7=.VK-14},{A8=.-},{A9=100},{A10=.GL-GL-PVA},{A11=1},{A11EP=0},{A11EG=0},{A12=.180},{A97=ISO 9001},{A99= },{PPATH=assemblies/gf_7021_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COMP
Company
Gräff GmbH
DESC
Description
GF-7021 Angle Bayonet Probe (Thermocouple)
CNSORDERNO
Order number
GF-7021.1.FK-J.i.6,0.P.50.VK-14.-.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
Number of measuring systems
1
2
1
2
A2
Element
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
A3
Potential
isolated
shrink wrapped
isolated
shrink wrapped
A4
Diameter measuring sleeve
Ø6,0
Ø8,0
Ø4,76
Ø5,0
Ø6,0
Ø8,0
Ø4,76
Ø5,0
mm
A5
Design measuring sleeve
Flat
Angular
Crowned
Flat
Angular
Crowned
A6
Overall length
mm
Enter value for A6
Overall length
mm
cm
inch
ft
確定
A7
Bayonet version
VK-14 inner diameter = 12.4 mm
VK-17 inner diameter = 14.5 mm
VK-14 inner diameter = 12.4 mm
VK-17 inner diameter = 14.5 mm
A8
Thread adapter
Without
M10x1
M12x1
M14x1,5
G1/4
G3/8
G1/8
M12x1,75
Without
M10x1
M12x1
M14x1,5
G1/4
G3/8
G1/8
M12x1,75
A9
Cable length
mm
Enter value for A9
Cable length
mm
cm
inch
ft
確定
A10
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Silicone-silicone, 180°C
Teflon screen silicone, type J, suitable for drag chains, 180°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Silicone-silicone, 180°C
Teflon screen silicone, type J, suitable for drag chains, 180°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A11
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Standard thermal plug
Mini thermal plug
Standard thermal coupling
Mini thermal coupling
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Standard thermal plug
Mini thermal plug
Standard thermal coupling
Mini thermal coupling
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A11EP
Number of poles
A11EG
Size
A12
Measuring tip maximum temperature
180
200
350
450
180
200
350
450
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews