T21641
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile T
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_t/t_belt_pulleys_with_pilot_bore_t521_asmtab.prj},{NB=T21641},{NAME=Timing belt pulley profile T 21 T5/25-2F},{DESCRIPTION=21 T 5 25},{CNSORDERNO=T21641},{TYPE=2F},{MAT=Al},{Z=25},{DE=38.95},{DF=44.0},{DM=26},{F=15},{L=21},{D=0},{N=209},{KG=0.06},{I=33.0},{PPATH=t_belt_pulleys_with_pilot_bore_t5_asmtpl.prj},{CNSORDERNO2=27010025}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
NAME
Name
Timing belt pulley profile T 21 T5/25-2F
Timing belt pulley profile T 21 T5/25-2F
DESCRIPTION
Description
21 T 5 25
21 T 5 25
CNSORDERNO
Order number
T21641
T21641
TYPE
Type
2F
2F
MAT
Material
Al
Z
Number of teeth
25
25
DE
de
38.95
38.95
mm
DF
Df
44.0
44.0
mm
DM
Dm
26
26
mm
F
15
mm
L
21
mm
D
d
0
0
mm
N
n°flange
209
209
KG
0.06
0.06
kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸