HARTING 09155035411
HARTING
Industrial connectors Han®
Series
Hoods/Housings
Powered by
CAD模型選擇
{harting_qs/6/23/369/2552.prj},{NB=09155035411},{MANUID=09155035411},{BAA039=125},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/63/3b/09_15_503_5411_cmyk01.tif__web.png},{DESCSHORT=Protection cover, for hoods, Screw locking, Material (hood/housing): Polypropylen, Black, Material (seal): Silicone},{DESCLONG=Protection cover, for hoods, Screw locking, Material (hood/housing): Polypropylen, Black, Material (seal): Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653},{MANUTYPEDESC=Han F+B cover-hood},{SUPPLIERALTNO=09 15 503 5411},{MANUNAME=HARTING},{DELTIME=63},{AAB373=Screw},{AAB515=Yes},{AAC108=IP67, locked condition, IP6K9K acc. to ISO 20653}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09155035411
DESCSHORT
Short Description
Protection cover, for hoods, Screw locking, Material (hood/housing): Polypropylen, Black, Material (seal): Silicone
DESCLONG
Long Description
Protection cover, for hoods, Screw locking, Material (hood/housing): Polypropylen, Black, Material (seal): Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han F+B cover-hood
SUPPLIERALTNO
Alternative product number
09 15 503 5411
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Screw
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP67, locked condition, IP6K9K acc. to ISO 20653
AAO057
Product type
Han F+B cover-hood
AAU734
Manufacturer product description
Protection cover, for hoods, Screw locking, Material (hood/housing): Polypropylen, Black, Material (seal): Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
AAW338
Manufacturer product designation
Protection cover, for hoods, Screw locking, Material (hood/housing): Polypropylen, Black, Material (seal): Silicone
BAA039
max. operating ambient temperature
125
°C
BAA351
color
Black
BAB392
certificate/approval
0
BAC140
Combustibility class
HB
BAC461
material of housing
Plastic
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸