您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
HARTING 17700001003
HARTING
PCB connectors
har-bus® HM Hard metric connectors
Accessories
Powered by
CAD模型選擇
{harting_qs/9/25/144/12701.prj},{NB=17700001003},{MANUID=17700001003},{QUANTITYMIN=20},{QUANTITYINT=20},{CTN=85366990},{PREVIEW=../../../_pool_/6d/a1/cf1770000100x.tif__web.png},{DESCSHORT=Pin shroud, Type A, 25 positions, Thermoplastic},{DESCLONG=Pin shroud, Type A, 25 positions, Thermoplastic},{MANUTYPEDESC=har-bus HM Shroud Type A PCB 3.2mm},{SUPPLIERALTNO=17 70 000 1003},{MANUNAME=HARTING},{DELTIME=49},{AAO057=har-bus HM Shroud Type A PCB 3.2mm},{AAU734=Pin shroud, Type A, 25 positions, Thermoplastic},{AAW338=Pin shroud, Type A, 25 positions, Thermoplastic},{COO=FI},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=571},{AAO676=17 70 000 1003},{AAO677=HARTING Technology Group},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MANUID
Product number of the Manufacturer
17700001003
PREVIEW
Preview
DESCSHORT
Short Description
Pin shroud, Type A, 25 positions, Thermoplastic
DESCLONG
Long Description
Pin shroud, Type A, 25 positions, Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
har-bus HM Shroud Type A PCB 3.2mm
SUPPLIERALTNO
Alternative product number
17 70 000 1003
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAO057
Product type
har-bus HM Shroud Type A PCB 3.2mm
AAU734
Manufacturer product description
Pin shroud, Type A, 25 positions, Thermoplastic
AAW338
Manufacturer product designation
Pin shroud, Type A, 25 positions, Thermoplastic
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
FI
DEEPLINK
Deeplink
Deeplink
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸