您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
HARTING 17990000068
HARTING
PCB connectors
har-bus® HM Hard metric connectors
Tools
Powered by
CAD模型選擇
{harting_qs/9/25/230/12763.prj},{NB=17990000068},{MANUID=17990000068},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=82073090},{DESCSHORT=Insert, for straight male connectors, for type B, With 19 positions},{DESCLONG=Insert, for straight male connectors, for type B, With 19 positions},{MANUTYPEDESC=har-bus HM Tooth insert for t},{SUPPLIERALTNO=17 99 000 0068},{MANUNAME=HARTING},{DELTIME=28},{AAO742=har-bus® HM},{AAU734=Insert, for straight male connectors, for type B, With 19 positions},{AAW338=Insert, for straight male connectors, for type B, With 19 positions},{COO=DE},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=570},{AAO676=17 99 000 0068},{AAO677=HARTING Technology Group},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MANUID
Product number of the Manufacturer
17990000068
DESCSHORT
Short Description
Insert, for straight male connectors, for type B, With 19 positions
DESCLONG
Long Description
Insert, for straight male connectors, for type B, With 19 positions
MANUTYPEDESC
Manufacturer Type Description
har-bus HM Tooth insert for t
SUPPLIERALTNO
Alternative product number
17 99 000 0068
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO742
Brand
har-bus® HM
AAU734
Manufacturer product description
Insert, for straight male connectors, for type B, With 19 positions
AAW338
Manufacturer product designation
Insert, for straight male connectors, for type B, With 19 positions
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82073090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求