5001513
HAWLE
Gate Valves
Powered by
CAD模型選擇
{hawle/at_valves/4000e1plus.prj},{NB=5001513 4000E1+ DN150 - PN10 PN16 (400)},{IN=5001513},{LOD=400},{DN=150},{PN=PN10 PN16},{D=285},{C=17.0},{K=240},{D4=209},{F=4.0},{Q=8},{T=M 20},{D2=23},{A=19.3},{CS=30},{D1=20.0},{H=432.0},{H1=575.0},{L=210},{B=275},{W=34.0},{PL=Link},{HA1=482.0},{HA=173},{AR=37},{HG=508.5},{DX=12.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
IN
Item Number
5001513
5001513
LOD
LOD Level
400
200
400
200
DN
Nominal Diameter
150
150
mm
PN
Pressure Rating
PN10 PN16
PN10 PN16
D
ØD Flange
285
285
mm
C
Flange
17.0
17.0
mm
K
ØK Flange
240
240
mm
D4
Ød4 Flange
209
209
mm
F
f Flange
4.0
4.0
mm
Q
Bolts Qty.
8
8
T
Bolts Thread
M 20
M 20
D2
Bolts Ød2
23
23
mm
A
a Spindle
19.3
19.3
mm
CS
c Spindle
30
30
mm
D1
Ød1 Spindle
20.0
20.0
mm
H
Valve
432.0
432.0
mm
H1
Valve
575.0
575.0
mm
L
Valve
210
210
mm
B
Valve
275
275
mm
W
Weight
34.0
34.0
kg
PL
Product Link
Link
DX
12.0
12.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸