5001926
HAWLE
Gate Valves
Powered by
CAD模型選擇
{hawle/at_valves/4700e1plus.prj},{NB=5001926 4700E1+ DN100 - PN10 PN16 (400)},{IN=5001926},{LOD=400},{DN=100},{PN=PN10 PN16},{D=220},{C=18.0},{K=180},{D4=153},{F=5.0},{Q=8},{T=M 16},{D2=19},{A=19.3},{CS=30},{D1=20.0},{H=339.0},{H1=449.0},{L=300},{B=203},{W=25.2},{PL=Link},{HA1=396.5},{HA=173},{AR=37},{HG=418.0},{DX=12.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
IN
Item Number
5001926
5001926
LOD
LOD Level
400
200
400
200
DN
Nominal Diameter
100
100
mm
PN
Pressure Rating
PN10 PN16
PN10 PN16
D
ØD Flange
220
220
mm
C
Flange
18.0
18.0
mm
K
ØK Flange
180
180
mm
D4
Ød4 Flange
153
153
mm
F
f Flange
5.0
5.0
mm
Q
Bolts Qty.
8
8
T
Bolts Thread
M 16
M 16
D2
Bolts Ød2
19
19
mm
A
a Spindle
19.3
19.3
mm
CS
c Spindle
30
30
mm
D1
Ød1 Spindle
20.0
20.0
mm
H
Valve
339.0
339.0
mm
H1
Valve
449.0
449.0
mm
L
Valve
300
300
mm
B
Valve
203
203
mm
W
Weight
25.2
25.2
kg
PL
Product Link
Link
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸