K-FIT7A-N-C3-3-N-N-VA-B-S
HBK
Load Cells
Digital Load Cells
FIT/7A
Powered by
CAD模型選擇
{hbm/waegezellen/digitale_waegezellen/fit_7a/k_fit7a.prj},{NB=K-FIT7A-N-C3-3-N-N-VA-B-S},{TYP=K-FIT7A},{DRAWNO=-},{OPTION1=N},{OPTION2=C3},{OPTION3=3},{OPTION4=N},{OPTION5=N},{OPTION6=VA},{OPTION7=B},{OPTION8=S}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ORDERNO
Order-No.
K-FIT7A-N-C3-3-N-N-VA-B-S
TYP
類型
K-FIT7A
CAPACITY
Maximum capacity in kg
3kg
OPTION1
Mechanical design
Standard
Standard
OPTION2
Accuracy class
C3
C4
C3
C4
OPTION3
Maximum capacity
3kg
5kg
10kg
20kg
30kg
50kg
75kg
3kg
5kg
10kg
20kg
30kg
50kg
75kg
OPTION4
Explosion protection
No ATEX
No ATEX
OPTION5
Electrical connection
Socket
Socket
OPTION6
Miscellaneous
3, 30 kg: Y= 6000; 5, 10, 20, 50 kg: Y=10.000; 75 kg: Y= 7500
3, 30, 75 kg: Y= 15.000; 50 kg: Y= 25.000; 10, 20 kg: Y= 20.000
Customer-specific
3, 30 kg: Y= 6000; 5, 10, 20, 50 kg: Y=10.000; 75 kg: Y= 7500
3, 30, 75 kg: Y= 15.000; 50 kg: Y= 25.000; 10, 20 kg: Y= 20.000
Customer-specific
OPTION7
Interface
Serial interface RS-485
Serial interface CANopen
Serial interface DeviceNet
Serial interface RS-485
Serial interface CANopen
Serial interface DeviceNet
OPTION8
Variant
1 socket, with trigger
2 sockets, with diagnostics bus as well as inputs and outputs
1 socket, with trigger
2 sockets, with diagnostics bus as well as inputs and outputs
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸