1004-08908
Hub City
Obsolete Products
Mounted Bearings
Cleanline
TU200S Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/cleanline_mb/tu200s_series/wstu250stw_asmtab.prj},{NB=1004-08908},{PN=1004-08908},{MN=WSTU250STW},{SS=1-1/4S},{DESCRIPTION=WSTU250STWX1-1/4S},{IT=Setscrew Lock - Wide Inner Race},{BL=Relube},{HM=Stainless Steel},{HS=Wide Slot},{PT=Take-up Unit},{PL=Stainless Steel Mounted Bearing},{A=1.700},{B=1.610},{C=0.350},{D=3.940},{E=3.504},{F=0.750},{G=0.870},{J=2.240},{K=2.090},{L=4.290},{P=0.87402},{S=0.531},{T=1/4-28TPR},{WTL=2.4},{PNH=1300-36303},{PNZ=1633011014},{P1=1.46},{PPATH=../parts/wstu250stw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
1004-08908
1004-08908
MN
Model Number
WSTU250STW
SS
Shaft Size
1-1/4S
1-1/4S
DESCRIPTION
Description
WSTU250STWX1-1/4S
WSTU250STWX1-1/4S
IT
Insert Type
Setscrew Lock - Wide Inner Race
BL
Bearing Lubrication
Relube
HM
Housing Material
Stainless Steel
HS
Housing Style
Wide Slot
PT
Product Type
Take-up Unit
PL
Product Line
Stainless Steel Mounted Bearing
A
1.700
1.700
Inch
B
1.610
1.610
Inch
C
0.350
0.350
Inch
D
3.940
3.940
Inch
E
3.504
3.504
Inch
F
0.750
0.750
Inch
G
0.870
0.870
Inch
J
2.240
2.240
Inch
K
2.090
2.090
Inch
L
4.290
4.290
Inch
N
1.60402
1.60402
Inch
P
0.87402
0.87402
Inch
S
0.531
0.531
Inch
T
T Zerk
1/4-28TPR
WTL
WT.
2.4
2.4
Lbs.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸