1004-03212
Hub City
Obsolete Products
Mounted Bearings
Industrialine
TU200 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/tu200_series/wstu250_asmtab.prj},{NB=1004-03212},{PN=1004-03212},{MN=WSTU250},{SS=1-7/16},{DESCRIPTION=WSTU250X1-7/16},{IT=Setscrew Lock - Narrow Inner Race},{BL=Relube},{HM=Cast Iron},{HS=Wide Slot},{PT=Take-up Unit},{PL=Duraline Mounted Ball Bearing},{A=1.930},{B=2.000},{C=0.510},{D=4.020},{E=3.504},{F=0.630},{G=0.870},{K=2.520},{L=5.080},{P=0.917},{S=0.531},{T=1/4-28TPR},{WTL=2.8},{PNH=1300-36094},{PNZ=1633011002},{P1=1.46000},{PPATH=../parts/wstu250_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
1004-03212
1004-03212
MN
Model Number
WSTU250
SS
Shaft Size
1-7/16
1-7/16
DESCRIPTION
Description
WSTU250X1-7/16
WSTU250X1-7/16
IT
Insert Type
Setscrew Lock - Narrow Inner Race
BL
Bearing Lubrication
Relube
HM
Housing Material
Cast Iron
HS
Housing Style
Wide Slot
PT
Product Type
Take-up Unit
PL
Product Line
Duraline Mounted Ball Bearing
A
1.930
1.930
Inch
B
2.000
2.000
Inch
C
0.510
0.510
Inch
D
4.020
4.020
Inch
E
3.504
3.504
Inch
F
0.630
0.630
Inch
G
0.870
0.870
Inch
K
2.520
2.520
Inch
L
5.080
5.080
Inch
N
1.647
1.647
Inch
P
0.917
0.917
Inch
S
0.531
0.531
Inch
T
T Zerk
1/4-28TPR
WTL
WT.
2.8
2.8
Lbs.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸