3130060016518
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_v_313.prj},{NB=3130060016518},{ARTNR=3130060016518},{D1=60.3},{D=165},{B=18},{H1=45},{H2=8},{R=6},{K=125},{D2=18},{S=2.9},{D3=75},{D4=102},{F=3},{SA=4},{AUS=ISO},{DN1=50},{GEW=0.865},{PG=Flansche},{PUG=Vorschweissflansche},{NORM=i.A. DIN 2632/33},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5754}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ARTNR
Part number
3130060016518
3130060016518
DN
NB
50
50
mm
D1
Outside Ø
60.3
60.3
mm
D
Outside Ø
165
165
mm
B
Height
18
18
mm
H1
Height
45
45
mm
H2
Height
8
8
mm
R
Radius R ~
6
6
mm
K
Hole Circle Ø
125
125
mm
D2
Hole Ø
18
18
mm
S
Wall Thickness
2.9
2.9
mm
D3
75
75
mm
D4
102
102
mm
F
3
3
mm
SA
Bolt Number [Piece]
4
4
AUS
Version
ISO
GEW
Theoretical Weight [kg/Piece]
0.865
0.865
BEZ
Article Indication
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 5754, PN10/16, ISO, sim. to DIN 2632/33
PG
Product Group
Flanges
PUG
Product Sub-group
Welding Neck Flanges
NORM
Standard
sim. to DIN 2632/33
WERK
Primary Material
Aluminium, EN 485, EN AW 5754
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸