3610061016519
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_v_361.prj},{NB=3610061016519},{ARTNR=3610061016519},{B1=61.5},{D=165},{C1=19},{K=125},{L=18},{SA=4},{SG=M 16},{AUS=Typ 01},{DN1=50},{GEW=0.889},{PG=Flansche},{PUG=Flansche glatt, zum Schweissen},{NORM=i.A. EN 1092-1},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 1050A},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ARTNR
Part number
3610061016519
3610061016519
DN
NB
50
50
mm
B1
Inside Ø
61.5
61.5
mm
D
Outside Ø
165
165
mm
C1
Height
19
19
mm
K
Hole Circle Ø
125
125
mm
L
Hole Ø
18
18
mm
SA
Bolt Number [Piece]
4
4
SG
Bolt Size
M 16
M 16
mm
AUS
Version
Type 01
GEW
Theoretical Weight [kg/Piece]
0.889
0.889
BEZ
Article Indication
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, Typ01, PN10/16, sim. to EN 1092-1
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, Typ01, PN10/16, sim. to EN 1092-1
PG
Product Group
Flanges
PUG
Product Sub-group
Flanges slip-on, to welding
NORM
Standard
sim. to EN 1092-1
WERK
Primary Material
Aluminium, EN 485, EN AW 1050A
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸