3760000015413
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_v_376.prj},{NB=3760000015413},{ARTNR=3760000015413},{DN1=80},{D=154},{B=13},{K=130},{D2=11},{SA=8},{GEW=0.520},{PG=Flansche},{PUG=Tankwagenflansch},{NORM=i.A. DIN 28459},{AUS=geschmiedet},{WERK1=Aluminium},{WERK2=EN 573},{WERK3=EN AW 5754-0/H112}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ARTNR
Part number
3760000015413
3760000015413
DN
NB
80
80
mm
D
Outside Ø
154
154
mm
B
Height
13
13
mm
K
Hole Circle Ø
130
130
mm
D2
Hole Ø
11
11
mm
SA
Bolt Number [Piece]
8
GEW
Theoretical Weight [kg/Piece]
0.520
0.520
BEZ
Article Indication
Tank Truck Blind Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, round, sim. to DIN 28460
PG
Product Group
Flanges
PUG
Product Sub-group
Tank Truck Flanges
NORM
Standard
sim. to DIN 28459
WERK
Primary Material
Aluminium, EN 573, EN AW 5754-0/H112
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸