EC-S7XLAHR-700-1-ML
IAI
ELECYLINDER
Slider type
High Rigidity Motor Reverse type 4 row guide
Powered by
CAD模型選擇
{iai/ele_cylinder/slider_type/high_rigidity_motor_reverse_4_row_guide/ec_s7x_ahr_asmtab.prj},{NB=EC-S7XLAHR-700-1-ML-(0)},{SERIES=EC},{TYPE=S7X},{XTYPE=4},{LBS=4},{H=AH},{R=R},{LBSX=4,8,16,24},{S=700},{CTYPE=1},{LTC=1},{OPTACR=},{OPTB=},{OPTFT=},{OPTGRT=},{OPTMCD=ML},{OPTREV=},{OPTPNP=},{OPTRTS=},{OPTPS=},{OPTNOS=},{OPTWA=},{OPTWL=},{POS=0},{PPATH=parts/ec_s_ahr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Order number
EC-S7XLAHR-700-1-ML
TYPE
Type
S7X
LBS
Lead of Ball Screw
4.000
8.000
16.000
24.000
4.000
8.000
16.000
24.000
mm
H
High rigidity
AH
R
Reverse type
R
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CTYPE
Cable Type
Standard cable : Standard length
4-way connector cable
No cable
Standard cable : Standard length
4-way connector cable
No cable
LTC
Cable length
1
2
3
4
5
6
7
8
9
10
1
2
3
4
5
6
7
8
9
10
OPTACR
Option: RCON-EC connection specifications
No
Yes
No
Yes
OPTB
Option : Brake
No
Yes
No
Yes
OPTFT
Option : Foot
No
Yes
No
Yes
OPTGRT
Option : Specified grease application specification
No
G5: Grease for food machinery
No
G5: Grease for food machinery
OPTMCD
Option : Motor direction
ML : Left
MR : Right
ML : Left
MR : Right
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
OPTPNP
Option: PNP
No
Yes
No
Yes
OPTRTS
Option: Slider roller specifications
No
Yes
No
Yes
OPTPS
Option : Power supply 2 system specification
No
Yes
No
Yes
OPTWA
Option : Battery-less absorber
No
Yes
No
Yes
OPTWL
Option : Wireless communication
No
WL : Wireless communication
WL2 : Wireless axis operation specification
No
WL : Wireless communication
WL2 : Wireless axis operation specification
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸