RJUM-01-16-ES
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/rjum_01_es_asmtab.prj},{NB=RJUM-01-16-ES},{INFO=INFO},{AUS=01},{CNSMASSEXACT=84},{W=16},{TOL=0.030 - 0.088},{PMAX1=1440},{PMAX2=10080},{D1=16},{D2=26},{B=36},{B1=24.6},{S=1.30},{DN=24.2},{PPATH=assemblies/rjum_01_es_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ARTNR
Part no.
RJUM-01-16-ES
RJUM-01-16-ES
INFO
Info PDF
INFO
AUS
Version
Standard
For high temperatures
Reduced max. bearing clearance
Standard
For high temperatures
Reduced max. bearing clearance
CNSMASSEXACT
Weight
84
84
g
W
Shaft Ø
16
16
mm
TOL
Tolerance Bearing Inner Diameter
0.030 - 0.088
0.030 - 0.088
mm
PMAX1
Pmax. Dynamic Load P = 5 MPa
1440
1440
N
PMAX2
Pmax. Static Load P = 35 MPa
10080
10080
N
D1
Diameter
16
16
mm
D2
Diameter
26
26
mm
B
Length
36
36
mm
B1
Length
24.6
24.6
mm
S
Length
1.30
1.30
mm
DN
Diameter
24.2
24.2
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸