RJUMT-05-20
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/rjumt_05_asmtab.prj},{NB=RJUMT-05-20},{INFO=INFO},{AUS=JUMT-05},{AUS1= 'JUMT-05', 'Standard', 'XUMT-05', 'Für hohe Temperaturen', 'JUMT-15' , 'Mit reduziertem Lagerspiel'},{CNSMASSEXACT=0.30},{W=20},{TOL=0.03 - 0.091},{PMAX1=1500},{PMAX2=10500},{D1=20},{H=23},{H1=45},{A=53},{M=26.5},{E1=40},{E2=45},{S=9.5},{S1=M 6},{S1NDM=6},{S2=5.3},{N1=22},{N2=13},{L=65},{PPATH=assemblies/rjumt_05_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ARTNR
Part no.
RJUMT-05-20
RJUMT-05-20
INFO
Info PDF
INFO
AUS
Version
Standard
For high temperatures
Reduced max. bearing clearance
Standard
For high temperatures
Reduced max. bearing clearance
CNSMASSEXACT
Weight
0.30
0.30
kg
W
Shaft Ø
20
20
mm
TOL
Tolerance Bearing Inner Diameter
0.03 - 0.091
0.03 - 0.091
mm
PMAX1
Pmax. Dynamic Load P = 5 MPa
1500
1500
N
PMAX2
Pmax. Static Load P = 35 MPa
10500
10500
N
D1
Diameter
20
20
mm
H
Height
23
23
mm
H1
Height
45
45
mm
A
Width
53
53
mm
M
Length
26.5
26.5
mm
E1
Length
40
40
mm
E2
Length
45
45
mm
S
Diameter
9.5
9.5
mm
S1
Thread
M 6
M 6
S2
Diameter
5.3
5.3
mm
N1
Height
22
22
mm
N2
Height
13
13
mm
L
Length
65
65
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸