您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
0.819 m 51.30.150.0 (-,-)
igus
E-Ketten®
Classic-Series
E4/0
Series 51
Powered by
CAD模型選擇
{igus/e_ketten/classic_serien/e4_0/serie_51/serie_51_asmtab.prj},{NB=0.819 m 51.30.150.0 (0,1,0,0,200,0,0,-164,-,-,,-,-,-)},{ARTNR=51.30},{SIZE=30},{INFO=INFO},{BI=300},{BA=350},{R=150},{EBA=freitragend},{EBAX=0},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-164.0},{FARBE=0},{AM=0},{AMAUS=-},{AF=0},{AFAUS=-},{BV=},{PPATH=assemblies/serie_51_asmtpl.prj},{MASS=6.580}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ARTNR
Part no.
51.30
51.30
INFO
Info PDF
INFO
BI
Inner width Bi
300
300
mm
BA
Outer width Ba
350
350
mm
R
Bending radius
150.000
200.000
250.000
300.000
350.000
400.000
500.000
550.000
600.000
650.000
1000.000
150.000
200.000
250.000
300.000
350.000
400.000
500.000
550.000
600.000
650.000
1000.000
mm
EBA
Installation type
unsupported
LK
Chain length
Calculation
Direct input
Number of links
Calculation
Direct input
Number of links
FPMVW
Fixed end in the middle of travel distance
Yes
No
Yes
No
DELTAM
Delta M
0
0
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
確定
ES
Effective travel distance
328
mm
GEWLK
Required chain length
0.000
0.000
mm
AKG
Number of links
0.000
0.000
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
確定
FARBE
Color
black
white
violet
yellow
orange
red
blue
green
grey
agate gray
light gray
black-gray
yellow-black
black
white
violet
yellow
orange
red
blue
green
grey
agate gray
light gray
black-gray
yellow-black
AM
Mounting bracket moving end
please select
KMA pivoting
KMA locking
Steel
please select
KMA pivoting
KMA locking
Steel
AMAUS
Options for mounting bracket - moving end
none
none
AF
Mounting bracket fixed end
please select
KMA pivoting
KMA locking
Steel
please select
KMA pivoting
KMA locking
Steel
AFAUS
Options for mounting bracket - fixed end
none
none
BV
Possible installation conditions for mounting brackets
none ✔
none
BKL
Calculated chain length
819.0
mm
AKG1
Number of links
9
H
Nominal height
408
mm
D
Overlength Energy Chain radius in final position including safety
340
mm
K
PI x R + safety
655
mm
CNSMASSEXACT
Weight
5.389
5.389
kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸