CF-RU1-18
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Centralized Lubrication Type
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/centralized_lubrication_type/centralized_lubrication_type_asmtab.prj},{NB=CF-RU1-18},{STDRT=18},{MASS=250.0},{SD=18},{BLTYP1=2},{BLTYP2=3},{SDE=18},{D=40},{C=20},{SD1=18},{NDM=18.000},{P=1.500},{G11=18},{GZ11=16.160},{GS11=1.50},{G1=19},{B=21.6},{B1=58.1},{B2=36.5},{B31=8},{C1=0.8},{SG1=6},{SG21=3},{M11=9.728},{MZ11=8.566},{MS11=1.10},{M21=9.728},{MZ21=8.566},{MS21=1.1},{SR=0.0},{SR1=0.0},{SF=29},{TRQ=86.2},{MM=0.0},{L=12.8},{DAR=2.0},{ZEFF=25},{PKVAL1=25},{PKVAL2=25},{BLRE=2},{RS=0.30},{FW=24.20},{DRR=28.05},{SDRR=25.40},{C1OR=15.8},{TUU=33.40},{DKP=30.7},{CKP1=2.71},{CSS1=2.72},{CETC=5.0},{CKP2=0.7},{CSS2=0.5},{CSF=1.0},{I1=8},{I2=39.42},{POH=17.42},{G3=3},{OH=2.5},{DSL=34.4},{CSL=1.1},{SRL=10.0},{WIR=20},{W1IR=1.8},{W2IR=15},{AXP1=54},{AXP2=56},{CR=14800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
STDRT
Stud Diameter
18
18
mm
ORDER
Order Number
CF-RU1-18
CF-RU1-18
MASS
Mass
250.0
250.0
g
D
Outer Diameter
40
40
mm
C
Width
20
20
mm
SD1
Stud Diameter
18
18
mm
G
Thread
M18x1.5
M18x1.5
G1
Length
19
19
mm
B
Maximum width
21.6
21.6
mm
B1
Max.Total length
58.1
58.1
mm
B2
Length
36.5
36.5
mm
B3
Dimension
8
8
mm
C1
Dimension
0.8
0.8
mm
SG2
Diameter
3
3
mm
M1
Thread
PT 1/8
PT 1/8
SR
rs min
0.0
0.0
mm
SF
Min.Dimension related to the installation
29
29
mm
TRQ
Maximum tightening torque
86.2
86.2
Nm
CR
Basic dynamic load rating
14800
14800
N
COR
Basic static load rating
25200
25200
N
FMAX
Max.Static allowable load
25200
25200
N
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸