CF-SFU-12
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Easy Mounting Type
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/easy_mounting_type/easy_mounting_type_asmtab.prj},{NB=CF-SFU-12},{STDRT=12},{MASS=94.0},{SD=12},{SDE=12},{D=30},{C=14},{SD1=12},{B=15.2},{B1=35.0},{B2=19.8},{C1=0.6},{L1=5},{L2=10},{SE=1.0},{SR=0.6},{D1=12},{ST=20},{SF=21},{SH=10},{L=7.8},{DAR=2.0},{ZEFF=17},{PKVAL1=17},{PKVAL2=17},{BLRE=3.000},{RS=0.30},{FW=15.30},{DRR=19.15},{SDRR=16.50},{C1OR=9.8},{TUU=25.10},{DKP=22.4},{CKP1=2.52},{CSS1=2.52},{CETC=4.0},{CKP2=0.4},{CSS2=0.5},{CSF=1.0},{POH=9.68},{OH=2.0},{DSL=26.1},{CSL=1.1},{SRL=7.0},{WIR=14},{W1IR=1.5},{W2IR=10},{W3IR=4},{W4IR=3.5},{W5IR=3.1},{AXP1=54},{AXP2=56},{CR=7910},{COR=9790},{FMAX=9790},{SC=1},{E=1.0},{IDNR=},{RID=G_50},{DESCR=Easy Mounting Type (CF-SFU)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER=CF-SFU-12},{TOL=+0.018/0},{RE=F}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
STDRT
Stud Diameter
12
12
mm
ORDER
Order Number
CF-SFU-12
CF-SFU-12
MASS
Mass
94.0
94.0
g
D
Outer Diameter
30
30
mm
C
Width
14
14
mm
SD1
Stud Diameter
12
12
mm
B
Maximum width
15.2
15.2
mm
B1
Max.Total length
35.0
35.0
mm
B2
Length
19.8
19.8
mm
C1
Dimension
0.6
0.6
mm
L1
Dimension
5
5
mm
L2
Dimension
10
mm
SE
Dimension
1.0
1.0
mm
SR
rs min
0.6
0.6
mm
D1
Dimension related to the installation
12
12
mm
TOL
Tolerance
+0.018/0
+0.018/0
ST
Min.Dimension related to the installation
20
20
mm
SF
Min.Dimension related to the installation
21
21
mm
SH
Dimension related to the installation (reference)
10
10
mm
CR
Basic dynamic load rating
7910
7910
N
COR
Basic static load rating
9790
9790
N
FMAX
Max.Static allowable load
9790
9790
N
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸