CF-SFU-12B
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Easy Mounting Type
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/easy_mounting_type/easy_mounting_type_b_asmtab.prj},{NB=CF-SFU-12B},{STDRT=12},{MASS=94.0},{SD=12},{SDE=12},{D=30},{C=14},{SD1=12},{B=15.2},{B1=35.0},{B2=19.8},{C1=0.6},{L1=5},{L2=10},{H=6},{SE=1.0},{SR=0.6},{D1=12},{ST=20},{SF=21},{SH=10},{L=7.8},{DAR=2.0},{ZEFF=17},{PKVAL1=17},{PKVAL2=17},{BLRE=3.000},{RS=0.30},{FW=15.30},{DRR=19.15},{SDRR=16.50},{C1OR=9.8},{TUU=25.10},{DKP=22.4},{CKP1=2.52},{CSS1=2.52},{CETC=4.0},{CKP2=0.4},{CSS2=0.5},{CSF=1.0},{POH=9.68},{OH=2.0},{DSL=26.1},{CSL=1.1},{SRL=7.0},{WIR=14},{W1IR=1.5},{W2IR=10},{W3IR=4.000},{W4IR=3.5},{W5IR=3.1},{AXP1=54},{AXP2=56},{CR=7910},{COR=9790},{FMAX=9790},{SC=1},{E=1.0},{CETC1=0.000},{CETC2=0.000},{GD=0.000},{GW=0.000},{IDNR=},{ORDER=CF-SFU-12B},{RID=G_50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
STDRT
Stud Diameter
12
12
ORDER
Order Number
CF-SFU-12B
CF-SFU-12B
MASS
Mass
94.0
94.0
D
Outer Diameter
30
30
C
Width
14
14
SD1
Stud Diameter
12
12
B
Maximum width
15.2
15.2
B1
Max.Total length
35.0
35.0
B2
Length
19.8
19.8
C1
Dimension
0.6
0.6
L1
Dimension
5
5
L2
Dimension
10
H
6
6
mm
SE
Dimension
1.0
1.0
SR
rs min
0.6
0.6
D1
Dimension related to the installation
12
12
TOL
Tolerance
+0.018/0
+0.018/0
ST
Min.Dimension related to the installation
20
20
SF
Min.Dimension related to the installation
21
21
SH
Dimension related to the installation (reference)
10
10
CR
Basic dynamic load rating
7910
7910
COR
Basic static load rating
9790
9790
FMAX
Max.Static allowable load
9790
9790
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸