CR18BUU
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Inch Series CR
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/inch_series_cr/with_hexagon_hole_asmtab.prj},{NB=CR18BUU},{STDRT=11.112},{VERS=2},{MASS=88},{SD=11.112},{BLTYP1=4.000},{BLTYP2=3.000},{SDE=11.112},{D=28.575},{C=15.875},{SD1=11.112},{G11=11.113},{GZ11=9.73836},{GS11=1.27000},{G1=12.700},{B=17.3},{B21=25.400},{B31=6.350},{C1=0.794},{SG11=4.762},{SG21=3.175},{H=6.350},{SR1=1.588},{SF=19.050},{TRQ=17.4},{L=9.8},{DAR=2.0},{ZEFF=16.000},{PKVAL1=16.000},{PKVAL2=16.000},{BLRE=2.000},{RS=0.3},{FW=14},{DRR=17.85},{SDRR=15.20},{C1OR=11.8},{TOR=22.00},{TIR=20.3},{CKP1=2.5685},{CSS1=2.7315},{CETC=4.000},{CKP2=0.5},{CSS2=0.3},{CSF=1.0},{I1=6.0},{I2=27.3220},{POH=13.0815},{G3=3.2},{OH=2.0},{DSL=24.0},{CSL=1.1505},{SRL=7.9375},{W3IR=0.0},{AXP1=56},{AXP2=54},{CR=9180},{COR=11600},{SC=1},{VERS1=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
STDRT
Stud Diameter
11.112
11.112
mm
ORDER
Order Number
CR18BUU
CR18BUU
MASS
Mass
88
88
g
D
Outer Diameter
28.575
28.575
mm
C
Width
15.875
15.875
mm
SD1
Stud Diameter
11.112
11.112
mm
G
Thread
7/16-20
7/16-20
G1
Length
12.700
12.700
mm
B
Maximum width
17.3
17.3
mm
B2
Length
25.4
25.4
mm
B3
Dimension
6.35
6.35
mm
C1
Dimension
0.794
mm
SG1
Diameter
4.762
4.762
mm
SG2
Diameter
3.175
3.175
mm
H
Dimension
6.350
6.350
mm
SR
rs min
1.588
1.588
mm
SF
Min.Dimension related to the installation
19.050
19.050
mm
TRQ
Maximum tightening torque
17.4
17.4
Nm
CR
Basic dynamic load rating
9180
9180
N
COR
Basic static load rating
11600
11600
N
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸