MXDG12R51S1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
C-Lube Linear Roller Way Super MX
MXD
MXDG 12
Powered by
CAD模型選擇
{iko/linear_way_series/c_sleeve_linear_way_x_series/mxd/mxdg12/mxdg12_track.prj},{NB=MXDG12R51S1_5.5},{NS=1},{H=19.00},{H1=3.00},{NTR=14.00},{W2=40.00},{W3=32.00},{W4=4.00},{L1=60.40},{L2=0.00},{L3=36.60},{L4=64.00},{L1X=39.60},{L5=0.00},{D1=3.40},{M1=4.00},{H2=6.00},{H3=3.00},{H5=0.00},{W=12.00},{H4=12.00},{D3=3.50},{D4=6.00},{HM=4.50},{E=20.00},{FX=40.00},{LENDX=1440.00},{LENDH=1460.00},{LS=1400.00},{LMAX=1480.00},{NMAX=8.00},{ENOM=20.00},{EMIN=5.50},{EMINJ=0.00},{EMAXJ=0.00},{A1=0.00},{A2=0.00},{B1=0.00},{B2=0.00},{L1J=0.00},{H3J=0.00},{A3=0.00},{A4=0.00},{B3=0.00},{B4=0.00},{M1J=0.00},{DPT1J=0.00},{M2J=0.00},{DPT2J=0.00},{LQ4=0.00},{ETR=10.10},{UN1=1.74},{UN2=2.75},{UNS=4.80},{UNV=2.20},{MR=0.50},{MRR=1.00},{UR=0.60},{C2=1.00},{HP=},{L=51},{SPEC=S1},{EP=},{EPOS=5.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
HP
Half pitch of track rail mounting holes
No
Yes
No
Yes
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
SPEC
Specification
S1
S2
S1
S2
EP
Position of hole of rail
No
No
EPINFO
Notice
-
EPOS
Position of hole of rail
5.5
5.5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸