LWU86C1R300B
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Way U
LWU...B
LWU 86...B
Powered by
CAD模型選擇
{iko/linear_way_series/linear_way_u_series/lwu_b/lwu86_b/lwu86_b_asmtab.prj},{NB=LWU86...B1300(64.6,0,0)},{MN=LWU86...B},{NS=1},{CP=},{L=300},{P1=64.60},{P2=0.00},{P3=0.00},{H=48.0},{NSL=71.0},{W2=56},{W4=5.0},{L1=129.2},{L2=46},{L3=93.0},{L4=134.40},{M1XDPTH=M6x12},{H3=25.50},{W=86.0},{H4=42.0},{H5=13.0},{W5=46},{W6=20.0},{D3=7.0},{D4=11.0},{HM=7.0},{LEND=800.000},{STP=100.00},{LS=800.000},{LMAX=1200.000},{NMAX=1.000},{F=50},{ENOM=20.000},{EMIN=4.500},{EMINJ=0.000},{EMAXJ=0.000},{H4D=1.000},{H1D=1.000},{NN=0.00},{PPATH=lwu86_b_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
NS
Number of Slide Units
1
2
3
1
2
3
CP
Capillary plate
No
Yes
No
Yes
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
P1
Position of Slide Unit at center
mm
Enter value for P1
Position of Slide Unit at center
mm
cm
inch
ft
確定
P2
Position of 2nd Slide Unit at center
0.00
0.00
mm
P3
Position of 3rd Slide Unit at center
0.00
0.00
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸