QC32X5-HB-EM
IMI Norgren
Actuators
Extruded Compact Expanded Range Cylinders
Powered by
CAD模型選擇
{imi_precision/1_actuators/9_compact_extruded/compact_multi_force_extruded_asmtab.prj},{NB=QC32X5-HB-EM_0},{BORE=32mm (32)},{BS=32mm (32)},{BORE1=32},{STROKE=5},{STROKEVAL=[5:100/1]},{STROKEABMAX=160},{PO=},{BU=},{MTNT=},{EE=},{EEL=0},{MATR=},{SEALS=},{A=7.1 (0.28)},{B=57.7 (2.27)},{C=10.4 (0.41)},{D=NPT 1/8},{E=16.0 (0.63)},{F=7.0 (0.28)},{H=34.0 (1.34)},{I=18.5 (0.73)},{J=9.0 (0.35)},{K=7.0 (0.28)},{L=5.5 (0.22)},{M=45.0 (1.77)},{N=14.0 (0.56)},{O=49.5 (1.95)},{P=60.0 (2.36)},{Q=17.7 (0.70)},{R=5/16-24},{S=12.7 (0.50)},{T=31.5 (1.24)},{W=1/4-20},{X=17.0 (0.67)},{Y=10.0 (0.39)},{PPATH=efp_efq_asmtpl.prj},{STRK2D=0},{X2D=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Item
QC32X5-HB-EM
QC32X5-HB-EM
BS
Bore Size
32mm (32)
32mm (32)
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
PO
Port Orifice
Standard Port Orifice
Full Flow Port Orifice (F)
Standard Port Orifice
Full Flow Port Orifice (F)
BU
Bumper Option
Without Bumpers
With Bumpers (B)
Without Bumpers
With Bumpers (B)
MTNT
Rod End Style
Standard Female 5/16-24
Male Rod End (fine thread) 5/16-24 [TM]
No Thread [PR]
Standard Female 5/16-24
Male Rod End (fine thread) 5/16-24 [TM]
No Thread [PR]
EE
Rod Extension
Without Extra Rod Extension
With Extra Rod Extension (R)
Without Extra Rod Extension
With Extra Rod Extension (R)
EEL
Rod Extension Length
0
0
mm
MATR
Retaining Ring Material
Standard
Stainless Steel (C)
Standard
Stainless Steel (C)
SEALS
Operating Temperature
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸