241010-0101-12VDC
IMI Norgren
Valves
Solenoid Valves
Powered by
CAD模型選擇
{imi_precision/6_valves/solenoid_valves/kip_series_2_asmtab.prj},{NB=241010-0101-12VDC_S2},{P=Standard},{PC=4},{H=1},{BM=0},{F=2WNC},{F1=1},{MOPD=1000},{SO=01},{CO=0},{COC=1},{V=12VDC},{INFOWWW=Link}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Order number
241010-0101-12VDC
241010-0101-12VDC
P
Prefix
Standard
Standard
PC
Port Configuration
1/8" NPTF
Manifold Mount
1/8" NPTF
Manifold Mount
H
Housing
Grommet
1/2" NPT Conduit
Yoke
Grommet w/ bracket
Slotted
Grommet
1/2" NPT Conduit
Yoke
Grommet w/ bracket
Slotted
BM
Body Material
Stainless Steel
Brass
Stainless Steel
Brass
F
Function
2WNC
2WNC
FPIC
Function
2WNC
2WNC
MOPD
1000
1000
psi
OB
Orifice Body
1/32
1/32
Inch
CVB
Cv Value Body
0.035
0.035
OS
Orifice Endstop
-
-
Inch
CVS
Cv Value Endstop
-
-
SO
Seal Options
Buna
Fluorocarbon
Polyurethane (2WNC Only)
Ethylene Propylene (EPR)
Low temp Buna (NBR)
Low temp fluorocarbon (FKM)
Buna
Fluorocarbon
Polyurethane (2WNC Only)
Ethylene Propylene (EPR)
Low temp Buna (NBR)
Low temp fluorocarbon (FKM)
CO
Coil Options
Dry taped with 24" Flying Leads
Dry taped with 24" Flying Leads
COC
Coil Class Options
Class B
Class H
Class B
Class H
V
Voltage
12 VDC
24 VDC
24 - 60 VAC
120 - 60 VAC
240 - 60 VAC
12 VDC
24 VDC
24 - 60 VAC
120 - 60 VAC
240 - 60 VAC
INFOWWW
Datasheet
Product Datasheet (PDF)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews