NVP80VA-200L-S00A00
IMI Norgren
Vacuum
Modular Vacuum Generators
Powered by
CAD模型選擇
{imi_precision/7_vacuum/1_modular_vacuum_generators/vp80va_asmtab.prj},{NB=NVP80VA-200L-S00A00_},{PR=NVP80 (Max Series)},{TT=},{SP=SV},{FL=200},{VL=L},{OP=},{ADJ=},{EP=},{SI=S00},{SS=},{VG=},{PPATH=assemblies/vp80_asmtpl.prj},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Order number
NVP80VA-200L-S00A00
PR
Product
NVP80 (Max Series)
TT
Thread Type
Imperial
Metric
Imperial
Metric
SP
Valve Control
VA (NC 24V Vacuum)
VB (NO 24V Vacuum)
VC (NC 12V Vacuum)
VA (NC 24V Vacuum)
VB (NO 24V Vacuum)
VC (NC 12V Vacuum)
FL
Max. Flow Level
200
250
200
250
VL
Max. Vac. Level
L (10"Hg [339 mbar])
M (20"Hg [677 mbar])
H (28"Hg [948 mbar])
L (10"Hg [339 mbar])
M (20"Hg [677 mbar])
H (28"Hg [948 mbar])
OP
Operating Pressure
(80 PSI [5.5 bar])
60 (60 PSI [4.0 bar])
(80 PSI [5.5 bar])
60 (60 PSI [4.0 bar])
SI
Silencer
S00 (No Silencer)
S03 (NAA6)
S08 (NST6A)
S13 (NSTAA6)
S26 (FA-51-3/8)
S00 (No Silencer)
S03 (NAA6)
S08 (NST6A)
S13 (NSTAA6)
S26 (FA-51-3/8)
SS
Switch/Sensor
A00 (Extra Ports / No Accessories)
A00 (Extra Ports / No Accessories)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews