RXE0573-Z50-X
IMI Norgren
Rail Products
Rail Valves
Powered by
CAD模型選擇
{imi_precision/rail_products/rail_valves/rxe_rxp_asmtab.prj},{NB=RXE0573-Z50-X_E_05_3_Z_5_0_X},{AV=E},{VF=05},{IS=3},{SP=Z},{IFC=5},{PS=0},{VC=X},{INFOWWW=Link},{PPATH=assemblies/rxe_rxp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Order number
RXE0573-Z50-X
SYM
Valve symbol
AV
Actuated valve version
Solenoid actuated valves
Air pilot actuated valves
Solenoid actuated valves
Air pilot actuated valves
VF
Valve function
5/2 solenoid/solenoid, bistable valve
5/2 solenoid/spring, monostable valve
5/3 - COE
5/3 - COP
5/2 solenoid/solenoid, bistable valve
5/2 solenoid/spring, monostable valve
5/3 - COE
5/3 - COP
IS
ISO size
ISO 1
ISO 2
ISO 3
ISO 1
ISO 2
ISO 3
SP
Solenoid position
CNOMO solenoid actuated valves
CNOMO solenoid actuated valves
IFC
Integrated flow control
Without flow regulator (double solenoid)
Without flow regulator (double solenoid)
PS
Pilot supply
Internal (double solenoid)
Internal (double solenoid)
VC
Coil
Without coil
12V d.c.
24V d.c.
37.5V d.c.
52V d.c.
72V d.c.
96V d.c.
110V d.c.
Without coil
12V d.c.
24V d.c.
37.5V d.c.
52V d.c.
72V d.c.
96V d.c.
110V d.c.
INFOWWW
Datasheet
Product Datasheet (PDF)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews