9350-99
KAISER
Housing for lamps & loudspeakers
Powered by
CAD模型選擇
{kaiser/gehaeuse_fuer_leuchten_lautsprecher/9350_99.prj},{NB=9350-99(300)},{CNSORDERNO=9350-99},{IP=10},{OP=100},{P=933.00},{PG=160},{CNSMASSEXACT=0.0},{CNSVOLUMEEXACT=0.000},{CNSEAN=4013456533011},{BZ=EnoX® Dichtschaumrahmen},{INFOLINK=HTML (Online)},{LOD=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Order number
9350-99
CNSEAN
EAN-Code
4013456533011
BZ
Type
EnoX® sealing foam frame
LOD
Level of Details
300.000
200.000
300.000
200.000
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
EnoX® housing for luminaires and other devices in ceilings and walls which are produced in a lightweight design with an air-tight building shell. Variable installation space when there is insufficient room to install electrics in the insulation level.· Air-tight installation in line with EnEV energy-saving ordinance.· No additional installation level is necessary· For ceilings and walls in renovated and new buildings· Tool-free cable and conduit entry· Thermally-protected installation space 300 x 200 x 55 mm· ECON® technology for air-tight and toolless insertion· FX4 technology for fast cavity wall installation
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸