您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
5108C-3
Kepner Products
Relief And Check Valves
Inline Valves
High Pressure Valves
Powered by
CAD模型選擇
{kepnerproducts/relief_and_check_valves/inline_valves/high_pressure_valves/model_5100.prj},{NB=5108C-3},{VS=08},{OPR=6000 PSI},{CP=},{CM=C},{ORS=Teflon®},{SPRING=302 Stainless Steel},{PS1=08},{TR=-40°F to 300°F},{SC=High grade exotic material for services requiring a generally insert seal material or wide temperature range},{A=3.28},{AA=3.28},{B=0.66},{BB=0.66},{C=2.62},{CC=2.62},{D=0.34},{DD=0.34},{E=0.70},{EE=0.70},{H=3/8},{G=1/2},{X1=9.790},{Y1=3.763},{GH=0.7500},{HH=0.675},{MODEL=4908},{HX=3.0},{HY=-1.0},{GX=-1.0},{GY=-1.0},{SH=inline_high_press.png},{ME=Liquid or Gas},{DIA=check_high_press.png},{FCH=2.4},{CE2=0.039},{BH4=0.253},{GH3=0.426},{GH2=0.391},{GH4=0.659}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
5108C-3
5108C-3
VS
Valve Size
08
08
Inch
IP
Inlet Port
1/2" JIC
1/2" JIC
Inch
OUTP
Outlet Port
3/8" FPT
3/8" FPT
Inch
OPR
Max Working Pressure
6000 PSI
CP
Crack Pressure
1-2 PSI
5 PSI
10 PSI
25 PSI
50 PSI
65 PSI
1-2 PSI
5 PSI
10 PSI
25 PSI
50 PSI
65 PSI
FC
Max Flow Coefficient
2.4
2.4
OP
Temperature Range
-40°F to 300°F
MW
Model Weight
0.65
0.65
lbs.
CM
Construction Materials
Steel
303 Stainless Steel
Steel
303 Stainless Steel
BOD
Body
Steel
CAP
Cap
Steel
RET
Retainer
Steel
POPP
Poppet
Steel
ORS
O-Ring Seal
Teflon®
ORINGI
Internal O-ring Seal
Teflon®
SPRING
Spring
302 Stainless Steel
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews