5908C-3
Kepner Products
Relief And Check Valves
Inline Valves
High Pressure Valves
Powered by
CAD模型選擇
{kepnerproducts/relief_and_check_valves/inline_valves/high_pressure_valves/model_5900.prj},{NB=5908C-3},{VS=08},{OPR=6000 PSI},{CP=},{CM=C},{ORS=Teflon®},{SPRING=302 Stainless Steel},{PS1=08},{TR=-40°F to 300°F},{SC=High grade exotic material for services requiring a generally insert seal material or wide temperature range},{A=2.98},{AA=2.98},{D=0.68},{DD=0.68},{E=0.72},{EE=0.72},{G=1/2},{H=1/2},{Y1=3.763},{GH=0.5000},{HH=0.500},{MODEL=5908},{HX=4.0},{HY=-1.0},{GX=-1.0},{GY=-1.0},{X1=9.790},{ME=Liquid or Gas},{DIA=check_high_press.png},{SH=inline_high_press.png},{PSIH=1/2\" TUBE},{PSOH=1/2\" TUBE},{FCH=2.4},{HH2=0.750},{HH3=0.080}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
5908C-3
5908C-3
VS
Valve Size
08
08
Inch
IP
Inlet Port
1/2" IJIC
1/2" IJIC
OUTP
Outlet Port
1/2" IJIC
1/2" IJIC
OPR
Max Working Pressure
6000 PSI
CP
Crack Pressure
1-2 PSI
5 PSI
10 PSI
25 PSI
50 PSI
65 PSI
1-2 PSI
5 PSI
10 PSI
25 PSI
50 PSI
65 PSI
FC
Max Flow Coefficient
2.4
2.4
OP
Temperature Range
-40°F to 300°F
MW
Model Weight
0.61
0.61
lbs.
CM
Construction Materials
Steel
303 Stainless Steel
Steel
303 Stainless Steel
BOD
Body
Steel
CAP
Cap
Steel
RET
Retainer
Steel
POPP
Poppet
Steel
ORS
O-Ring Seal
Teflon®
ORINGI
Internal O-ring Seal
Teflon®
SPRING
Spring
302 Stainless Steel
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews