99107.02
KESSEL
Separators
Grease separators for free-standing set-up
Grease separator SE
Powered by
CAD模型選擇
{kessel/abscheidetechnik/fettabscheider_zur_freien_aufstellung/fettabscheider_se/fettabschieder_asmtab.prj},{NB=99107.02-7-0-0-0},{SA810ID03=99107.02},{SA700ID05=7},{SA700ID13=70},{SA700ID17=1825},{SA700ID14_=0},{PREVIEW=../../bilder/china_se_ns_2-10.png},{SA700ID04=Fettabscheider SE, NS 7, rechts},{SA810ID06=4026092073520},{SA010ID04=KESSEL AG},{SA100ID04=Abscheideranlage für Fette (Schlammfang und Fettabscheider)},{SA200ID03=Freiaufstellung},{SA400ID03=PE (Polyethylen)},{SA500ID03=Schlammfang integriert},{SA71009ID04=1},{SA71009ID05=1.4},{SA71009ID06=0.84},{SA250ID03=temperierte Umhausung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
SA700ID04
Product name
Grease separator SE, NS 7, right
Grease separator SE, NS 7, right
SA810ID06
GTIN number
4026092073520
4026092073520
SA810ID03
Order number
99107.02
99107.02
SA100ID04
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
SA200ID03
Installation of the separator (DIN 19901)
free-standing set-up
SA400ID03
Separator material
PE (Polyethylen)
SA500ID03
Separator system design
Sludge trap, integrated
SA700ID05
Nominal size NS
7
7
SA71009ID04
Number of pumps
1
Stk
SA71009ID05
Nominal power P1
1.4
kW
SA71009ID06
Nominal capacity P2
0.84
kW
SA250ID03
Type of free-standing set-up (DIN 19901)
temperierte Umhausung
SA700ID13
Height difference from inlet to outlet invert
70
mm
SA700ID17
Inlet height (distance between pipe invert and installation area)
1825
1825
mm
LINK
https://www.kessel.de/info?han=99107.02
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews