KAXE60-R-02-50-P-A-E200--ICP-C-1-N- 0-body5
KGG
module
kaxe
kaxe60
parts
Powered by
CAD模型選擇
{kgg/module/kaxe/kaxe60/parts/kaxe60_body5.prj},{NB=KAXE60-R-02-50-P-A-E200--ICP-C-1-N-_0-body5},{MODEL=KAXE60},{ST=R},{LOSR=02},{ET=50},{POS=0},{WM=P},{OD=A},{ER=E200},{BRAKE=},{SCP=ICP},{OSD=C},{Q=1},{SN=N},{DD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MODEL
Model
KAXE60
ST
Screw type
R:Cold Rolled Ball Screw
Re:Resin Nut Screw Rod
G:Precision Ball Screw
R:Cold Rolled Ball Screw
Re:Resin Nut Screw Rod
G:Precision Ball Screw
LOSR
Lead of
02:2mm
05:5mm
10:10mm
15:15mm
20:20mm
02:2mm
05:5mm
10:10mm
15:15mm
20:20mm
ET
Effective travel
mm
Enter value for ET
Effective travel
mm
cm
inch
ft
確定
POS
pos
mm
Enter value for POS
pos
mm
cm
inch
ft
確定
WM
Wiring Method
P:Connector
N:Bare wire
P:Connector
N:Bare wire
OD
Outlet Direction
A:Upper outgoing line
R:Right outgoing line
L:Left outgoing line
B:Lower outgoing line
A:Upper outgoing line
R:Right outgoing line
L:Left outgoing line
B:Lower outgoing line
ER
Encoder resolution (omitted if none)
E200:Encoder resolution
:omitted if none
E200:Encoder resolution
:omitted if none
BRAKE
Brake
:No brakes
B:Brake
:No brakes
B:Brake
SCP
Supporting communication protocols
ICP:Pulse
ICI:I/O
ICR:RS485
ICC:Can
ICE:Ethercat
ICPN:Proflnet
ICP:Pulse
ICI:I/O
ICR:RS485
ICC:Can
ICE:Ethercat
ICPN:Proflnet
OSD
Origin sensor direction
C:Mada side
D:Reverse motor side
C:Mada side
D:Reverse motor side
Q
Quantity
1:one
2:two
1:one
2:two
SN
Serial number
N:NPN
P:PNP
N:NPN
P:PNP
DD
Drawing description
NO Number:Standard Drawing
001:Customer Special Style
NO Number:Standard Drawing
001:Customer Special Style
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews