您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
KAXE80Q-R-05-50-N-A-E200-ICP-C1N
KGG
module
kaxe
kaxe80
parts
Powered by
CAD模型選擇
{kgg/module/kaxe/kaxe80/parts/kaxe80_body1.prj},{NB=KAXE80Q-R-05-50-N-A-E200-ICP-C1N0 -BODY1},{MODEL=KAXE80},{Q=Q},{ST=R},{LOSR=05},{ET=50},{POS=0},{WM=N},{MIM=A},{E=E200},{BRAKE=},{SCP=ICP},{TC=C},{QUANTITY=1},{SN=N},{DE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MODEL
Model
KAXE80
Q
Integrated Driving And Control
Q:Integrated Driving And Control
S:33W Servo Motor
Q:Integrated Driving And Control
S:33W Servo Motor
ST
Screw Type
R:Cold Rolled Ball Screw
G:Precision Ball Screw
Re:Resin Nut Screw Rod
R:Cold Rolled Ball Screw
G:Precision Ball Screw
Re:Resin Nut Screw Rod
LOSR
Lead Of Screw Rod
05:5
10:10
20:20
30:30
05:5
10:10
20:20
30:30
mm
ET
Effective Travel
mm
Enter value for ET
Effective Travel
mm
cm
inch
ft
確定
POS
WM
Wiring Method
N:Bare wire
P:Connector
N:Bare wire
P:Connector
MIM
Motor Installation Mode
A:Upper outgoing line
R:Right outgoing line
L:Left outgoing line
B:Lower outgoing line
A:Upper outgoing line
R:Right outgoing line
L:Left outgoing line
B:Lower outgoing line
E
Encoder resolution (omitted if none)
E200:Encoder resolution
:omitted if none
E200:Encoder resolution
:omitted if none
BRAKE
brake
:No brakes
B:Brake
:No brakes
B:Brake
SCP
Supporting communication protocols
ICP:Pulse
ICI:I/O
ICR:RS485
ICC:Can
ICE:Ethercat
ICPN:Proflnet
ICP:Pulse
ICI:I/O
ICR:RS485
ICC:Can
ICE:Ethercat
ICPN:Proflnet
TC
Origin sensor direction
C:Mada side
D:Reverse motor side
C:Mada side
D:Reverse motor side
QUANTITY
Quantity
1:one
2:two
1:one
2:two
SN
Serial number
N:NPN
P:PNP
N:NPN
P:PNP
DE
Drawing Expalnation
No number:Standard Drawing
001:Customer Special Style
No number:Standard Drawing
001:Customer Special Style
L1
263
mm
L2
228
mm
M
1
N
6
KG
11.70
kg
B
50
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews