KISTLER Type 9210AAE
Kistler
Force
Special sensors and dynamometer
Plastic measurement technology
Powered by
CAD模型選擇
{kistler/02_force/05_special_sensors_and_dynamometer/01_plastic_measurement_technology/9210aa_asmtab.prj},{NB=KISTLER Typ 9210AAE(Sensor)},{TYP=9210AA},{DB=Datenblatt},{KA=E},{BS=Sensor},{PPATH=9210aa_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
TYP
9210AA
KA
Cable Type
With single-wire cable L= 1.5 m (with connector type 1839 included)
With single-wire cable L= 5 m (with connector type 1839 included)
With single-wire cable L= 1.5 m (without connector type 1839 included)
With single-wire cable L= 1.5 m (with connector type 1839 included)
With single-wire cable L= 5 m (with connector type 1839 included)
With single-wire cable L= 1.5 m (without connector type 1839 included)
BS
Hole/Sensor
Sensor
Mounting bore with extraction body with thrust washer
Mounting bore with extraction body without thrust washer
Sensor
Mounting bore with extraction body with thrust washer
Mounting bore with extraction body without thrust washer
SAP
Material numbers
000000000018007421
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸