Kistler Type 9221AA
Kistler
Force
Special sensors and dynamometer
Plastic measurement technology
Powered by
CAD模型選擇
{kistler/02_force/05_special_sensors_and_dynamometer/01_plastic_measurement_technology/9221a_asmtab.prj},{NB=Kistler Typ 9221AA(Sensor)},{TYP=9221A},{DB=Datenblatt},{KA=A},{KL=},{BS=Sensor},{PPATH=9221a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
TYP
Type
9221A
KA
Cable Type
PFA cable M4x0.35 pos. - Fischer KE 102
PFA cable metal hose M4x0.35 pos. - Fischer KE 102 (only 1.0 and sp)
PFA cable M4x0.35 pos. - Fischer KE 102
PFA cable metal hose M4x0.35 pos. - Fischer KE 102 (only 1.0 and sp)
KL
Cable length
ohne Kabel
Cable length L=0.2 m
Cable length L=0.4 m
Cable length L=0.6 m
Cable length L=0.8 m
Cable length L=1 m
Cable length L=... m
ohne Kabel
Cable length L=0.2 m
Cable length L=0.4 m
Cable length L=0.6 m
Cable length L=0.8 m
Cable length L=1 m
Cable length L=... m
BS
Hole/Sensor
Sensor
Mounting bore with extraction body
Sensor
Mounting bore with extraction body
SAP
Material numbers
000000000018007455
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸