EPIC® SOLAR 4 M Art. Nr. 44428260
LAPP
EPIC® Industrial Connectors
EPIC® Solar connectors
EPIC® SOLAR 4
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/epic_solarsteckverbinder/epic_solar_4/epic_solar_4_m.prj},{NB=EPIC SOLAR 4 M Art. Nr. 44428260(F=4.8)},{ATN=44428260},{FMIN=4.8},{FMAX=6.0},{WG=11.0},{VPE=100},{EAN=4064727050294},{ARTB=EPIC SOLAR 4 M 2,5mm²},{Q=2.5},{GTIN=4044774878782},{CTN=85369010},{TC=EPIC SOLAR 4 M 2,5mm²},{IDNR=},{W=0.011},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lapp.com/},{AAQ326=https://www.lapp.com/en/en/epic-solar-4-m/p/44428260},{AAO676=44428260},{CNS_ELECTRO_MATERIAL=Polyamide (PA)},{DESCRIPTION_LONG=Solar connector, Pin; Crimp termination; For cross-section (min./max.): 2.5 mm²; Housing base material: Polyamide; Material contact: Brass Tin-plated;},{DESCRIPTION_SHORT=EPIC SOLAR 4 M 2,5mm²},{BAH005=1000},{AAF726=22},{CNSELEK_4=2},{F=4.8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
EAN
International article number
4064727050294
4064727050294
ATN
Article number
44428260
44428260
ARTB
Article description
EPIC SOLAR 4 M 2,5mm²
EPIC SOLAR 4 M 2,5mm²
FMIN
Clamping range MIN
4.8
4.8
mm
FMAX
Clamping range MAX
6.0
6.0
mm
F
Cable diameter
mm
Enter value for F
Cable diameter
mm
cm
inch
ft
確定
Q
Cross-section
2.5
2.5
mm2
WG
Weight
11.0
g
VPE
Package [pc]
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸