FIPLOCK NPT black Art.Nm.61804264
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
Use in Railway application
FIPLOCK® NPT
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/fiplock/fiplock_npt/fiplock_npt_schwarz.prj},{NB=FIPLOCK NPT schwarz Art.Nm.61804264},{EAN=4044777577385},{ATN=61804264},{ARTB=FIPLOCK NPT 3/4'' - 23 BK},{FB=schwarz},{NW=23},{NPT=NPT 3/4\"},{NDM=26.670},{A=41.7},{E=41},{B=14.0},{C=54.1},{SW=36},{WG=28.3},{VPE=6},{VERS=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
EAN
International article number
4044777577385
4044777577385
ATN
Article number
61804264
61804264
ARTB
Article description
FIPLOCK NPT 3/4'' - 23 BK
FIPLOCK NPT 3/4'' - 23 BK
FB
Colour
black
NW
Nominal size
23
23
mm
NPT
Thread
NPT 3/4"
NPT 3/4"
A
Outer diameter
41.7
41.7
mm
E
Outer diameter
41
41
mm
B
Thread length
14.0
14.0
mm
C
Total length
54.1
54.1
mm
SW
36
36
mm
WG
Weight
28.3
28.3
g
VPE
Verpackung
6
6
St
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸