MMX2-103-50-80-K-12.5-A
MARUYASU
MINI series
MMX2
Standard
Standard
Powered by
CAD模型選擇
{maruyasu/mini_series/mmx2/standard/standard/std_std_std_asmtab.prj},{NB=MMX2-103-50-80-K-12.5-A_(300_0)},{IDNR=},{S=Normal},{SX=1.000},{TT=Standard},{W=50},{L=80},{PW=25},{ST=K-12.5},{MT=A},{V=1},{POD=300},{POT=0},{NUM=1},{PART1=FL_1},{PART2=D_1_1},{PART3=T_1_1},{PART4=T_1_1},{PART5=},{PART6=},{PART7=},{BWX=50,75,100,150,200,250,300,400,500,600},{LX=[80:800]},{PPATH=std_std_std_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
S
Speed
Normal
Normal
TT
Type of tail
Standard
RE1
RE2
RE3
BL1
BL2
BL3
Standard
RE1
RE2
RE3
BL1
BL2
BL3
W
Width of belt
50.000
75.000
100.000
150.000
200.000
250.000
300.000
400.000
500.000
600.000
50.000
75.000
100.000
150.000
200.000
250.000
300.000
400.000
500.000
600.000
mm
L
Length (Min.L>= Belt widthX1.5)
cm
Enter value for L
Length (Min.L>= Belt widthX1.5)
mm
cm
inch
ft
確定
PW
Power
25
40
60
25
40
60
W
ST
Speed type
K-12.5
U-12.5
IVH-12.5
K-15
U-15
IVH-15
K-18
U-18
IVH-18
K-25
U-25
IVH-25
K-30
U-30
IVH-30
K-36
U-36
IVH-36
K-50
U-50
IVH-50
K-60
U-60
IVH-60
K-75
U-75
IVH-75
K-90
U-90
IVH-90
K-100
U-100
IVH-100
K-120
U-120
IVH-120
K-150
U-150
IVH-150
K-180
U-180
IVH-180
DC-15
DC-30
DC-75
K-12.5
U-12.5
IVH-12.5
K-15
U-15
IVH-15
K-18
U-18
IVH-18
K-25
U-25
IVH-25
K-30
U-30
IVH-30
K-36
U-36
IVH-36
K-50
U-50
IVH-50
K-60
U-60
IVH-60
K-75
U-75
IVH-75
K-90
U-90
IVH-90
K-100
U-100
IVH-100
K-120
U-120
IVH-120
K-150
U-150
IVH-150
K-180
U-180
IVH-180
DC-15
DC-30
DC-75
MT
Motor type
Sumitomo
Oriental
Sumitomo
Oriental
V
Voltage
Single phase AC100V
Single phase AC200V
Three phase AC200V
Single phase AC100V
Single phase AC200V
Three phase AC200V
POD
Position of drive
mm
POT
Position of take up unit
0.000
0.000
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸