您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
MMX224-VG-SD2-CF-109-50-62-K-7.5-A
MARUYASU
MINI series
MMX224
SD2
VG (Meandering Less)
Powered by
CAD模型選擇
{maruyasu/mini_series/mmx224/sd2/vg_meandering_less/sd2_cf_vg_asmtab.prj},{NB=MMX224-VG-SD2-CF-109-50-62-K-7.5-A(Acclivity_17_45_90_0)},{TYP=Acclivity},{TYPE=VG},{MOT=SD2},{SPT=CF},{TT=Standard},{W=50},{L1=17},{L2=45},{AN=0},{PW=90W},{NUM=171},{ST=K-7.5},{MT=A},{V=1},{POD=90},{POT=0},{LX=[60:199]},{LXIVH=[60:199]},{XCF=1},{PART1=MMX224_FL_1},{PART2=MMX224_D_2_2},{PART3=MMX224_T_1_2},{MIDP3=MMX224_T_1_2},{PART4=MMX224_T_4},{PART5=-},{PART6=-},{PAT7=-},{PART8=-},{PART9=MMX224_CF_1},{PART10=-},{PART11=-},{PPATH=../../parts/mmx224_cf_asmtpl.prj},{NOTE=The lubrication port is attached to the underside of the chain cover depend of Speed type.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
TYP
Type
Acclivity
Acclivity
TT
Type of tail
Standard
RE1
RE2
RE3
Standard
RE1
RE2
RE3
W
Belt Width
50
75
100
150
200
250
300
400
500
600
50
75
100
150
200
250
300
400
500
600
mm
L1
L1 Length
cm
Enter value for L1
L1 Length
mm
cm
inch
ft
確定
L2
L2 Length
cm
Enter value for L2
L2 Length
mm
cm
inch
ft
確定
L
Length (Min.L>= Belt widthX1)
62
cm
AN
Angle
°
PW
Power
90W
W
ST
Speed type
K-7.5
K-9
K-12.5
K-15
K-18
K-25
K-30
K-36
K-50
K-60
K-75
K-90
K-100
K-120
K-150
K-180
U-7.5
U-9
U-12.5
U-15
U-18
U-25
U-30
U-36
U-50
U-60
U-75
U-90
U-100
U-120
U-150
U-180
IVH-7.5
IVH-9
IVH-12.5
IVH-15
IVH-18
IVH-25
IVH-30
IVH-36
IVH-50
IVH-60
IVH-75
IVH-90
IVH-100
IVH-120
IVH-150
IVH-180
DC-12.5
DC-50
K-7.5
K-9
K-12.5
K-15
K-18
K-25
K-30
K-36
K-50
K-60
K-75
K-90
K-100
K-120
K-150
K-180
U-7.5
U-9
U-12.5
U-15
U-18
U-25
U-30
U-36
U-50
U-60
U-75
U-90
U-100
U-120
U-150
U-180
IVH-7.5
IVH-9
IVH-12.5
IVH-15
IVH-18
IVH-25
IVH-30
IVH-36
IVH-50
IVH-60
IVH-75
IVH-90
IVH-100
IVH-120
IVH-150
IVH-180
DC-12.5
DC-50
MT
Motor type
Sumitomo
Oriental
Sumitomo
Oriental
V
Voltage
Single phase AC100V
Single phase AC200V
Three phase AC200V
Single phase AC100V
Single phase AC200V
Three phase AC200V
V
POD
Position of driver
mm
Enter value for POD
Position of driver
mm
cm
inch
ft
確定
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸