MMX224-VG-SD2-VT-109-200-100-K-7.5-A
MARUYASU
MINI series
MMX224
SD2
VG (Meandering Less)
Powered by
CAD模型選擇
{maruyasu/mini_series/mmx224/sd2/vg_meandering_less/sd2_vt_vg_asmtab.prj},{NB=MMX224-VG-SD2-VT-109-200-100-K-7.5-A(210)},{TYPE=VG},{MOT=SD2},{SPT=VT},{TT=Standard},{W=200},{L=100},{L1=0},{L2=0},{PW=90W},{NUM=241},{ST=K-7.5},{MT=A},{V=1},{POD=210},{POT=0},{AN=0},{BWX=200, 250, 300,400,500,600},{LX=[100:300]},{LXIVH=[100:300]},{XCF=0},{PART1=MMX224_FL_1},{PART2=MMX224_D_2_2},{PART3=MMX224_T_1_2},{MIDP3=},{PART4=MMX224_T_1_2},{PART5=-},{PART6=-},{PAT7=-},{PART8=-},{PART9=-},{PART10=MMX224_VT_1},{PART11=-},{PPATH=../../parts/mmx224_vt_asmtpl.prj},{NOTE=The lubrication port is attached to the underside of the chain cover depend of Speed type.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
W
Belt Width
200.000
250.000
300.000
400.000
500.000
600.000
200.000
250.000
300.000
400.000
500.000
600.000
mm
L
Length (Min.L>= Belt widthX1)
cm
Enter value for L
Length (Min.L>= Belt widthX1)
mm
cm
inch
ft
確定
PW
Power
90W
W
ST
Speed type
K-7.5
K-9
K-12.5
K-15
K-18
K-25
K-30
K-36
K-50
K-60
K-75
K-90
K-100
K-120
K-150
K-180
U-7.5
U-9
U-12.5
U-15
U-18
U-25
U-30
U-36
U-50
U-60
U-75
U-90
U-100
U-120
U-150
U-180
IVH-7.5
IVH-9
IVH-12.5
IVH-15
IVH-18
IVH-25
IVH-30
IVH-36
IVH-50
IVH-60
IVH-75
IVH-90
IVH-100
IVH-120
IVH-150
IVH-180
DC-12.5
DC-50
K-7.5
K-9
K-12.5
K-15
K-18
K-25
K-30
K-36
K-50
K-60
K-75
K-90
K-100
K-120
K-150
K-180
U-7.5
U-9
U-12.5
U-15
U-18
U-25
U-30
U-36
U-50
U-60
U-75
U-90
U-100
U-120
U-150
U-180
IVH-7.5
IVH-9
IVH-12.5
IVH-15
IVH-18
IVH-25
IVH-30
IVH-36
IVH-50
IVH-60
IVH-75
IVH-90
IVH-100
IVH-120
IVH-150
IVH-180
DC-12.5
DC-50
MT
Motor type
Sumitomo
Oriental
Sumitomo
Oriental
V
Voltage
Single phase AC100V
Single phase AC200V
Three phase AC200V
Single phase AC100V
Single phase AC200V
Three phase AC200V
V
POD
Position of driver
mm
Enter value for POD
Position of driver
mm
cm
inch
ft
確定
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸