MMX224-109-50-80-K-3-A
MARUYASU
MINI series
MMX224
Standard
Standard
Powered by
CAD模型選擇
{maruyasu/mini_series/mmx224/standard/standard/standard_asmtab.prj},{NB=MMX224-109-50-80-K-3-A(270_0)},{TYPE=STD},{MOT=STD},{SPT=STD},{TT=Standard},{W=50},{L=80},{L1=0},{L2=0},{PW=90W},{NUM=1},{ST=K-3},{MT=A},{V=1},{POD=270},{POT=0},{AN=0},{LX=[80:199]},{LXIVH=[80:199]},{XCF=0},{PART1=MMX224_FL_1},{PART2=MMX224_D_1_1},{PART3=MMX224_T_1_1},{MIDP3=},{PART4=MMX224_T_1_1},{PART5=-},{PART6=-},{PAT7=-},{PART8=-},{PART9=-},{PART10=-},{PART11=-},{PPATH=../../parts/mmx224_asmtpl.prj},{BW1=50,75,100,150,200,250,300,400,500},{BW2=50,75,100,150,200,250,300,400,500,600},{BW3=100,150,200,250,300,400,500,600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
TT
Type of tail
Standard
RE1
RE2
RE3
BL1
BL2
BL3
Standard
RE1
RE2
RE3
BL1
BL2
BL3
W
Belt Width
50
75
100
150
200
250
300
400
500
600
50
75
100
150
200
250
300
400
500
600
mm
L
Length (Min.L>= Belt widthX1.5)
cm
Enter value for L
Length (Min.L>= Belt widthX1.5)
mm
cm
inch
ft
確定
PW
Power
90W
W
ST
Speed type
K-3
K-3.6
K-5
K-6
K-7.5
K-9
K-12.5
K-15
K-18
K-25
K-30
K-36
K-50
K-60
K-75
K-90
K-100
K-120
K-150
K-180
U-3
U-3.6
U-5
U-6
U-7.5
U-9
U-12.5
U-15
U-18
U-25
U-30
U-36
U-50
U-60
U-75
U-90
U-100
U-120
U-150
U-180
IVH-3.6
IVH-5
IVH-6
IVH-7.5
IVH-9
IVH-12.5
IVH-15
IVH-18
IVH-25
IVH-30
IVH-36
IVH-50
IVH-60
IVH-75
IVH-90
IVH-100
IVH-120
IVH-150
IVH-180
DC-3.6
DC-12.5
DC-50
K-3
K-3.6
K-5
K-6
K-7.5
K-9
K-12.5
K-15
K-18
K-25
K-30
K-36
K-50
K-60
K-75
K-90
K-100
K-120
K-150
K-180
U-3
U-3.6
U-5
U-6
U-7.5
U-9
U-12.5
U-15
U-18
U-25
U-30
U-36
U-50
U-60
U-75
U-90
U-100
U-120
U-150
U-180
IVH-3.6
IVH-5
IVH-6
IVH-7.5
IVH-9
IVH-12.5
IVH-15
IVH-18
IVH-25
IVH-30
IVH-36
IVH-50
IVH-60
IVH-75
IVH-90
IVH-100
IVH-120
IVH-150
IVH-180
DC-3.6
DC-12.5
DC-50
MT
Motor type
Sumitomo
Oriental
Sumitomo
Oriental
V
Voltage
Single phase AC100V
Single phase AC200V
Three phase AC200V
Single phase AC100V
Single phase AC200V
Three phase AC200V
V
POD
Position of driver
mm
Enter value for POD
Position of driver
mm
cm
inch
ft
確定
POT
Position of take up unit
0
0
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸