18 02 3054 6001/013
MBO Oßwald
Clevises / Clevis joints
Powered by
CAD模型選擇
{mbo_osswald/gabelkoepfe202f20gabelgelenke/gabelgelenke2028din207175120form20a29.prj},{NB=18 02 3054 6001/013},{PREVIEW=../_pool_/8b/37/gabelgelenk-din_700x700px.png},{REF=18 02 3054 6001/013},{IDENT=Gabelgelenk (DIN 71751 Form A) A 30x54FG* M27 x 2 Stahl galv. verzinkt weiß},{SIZE=A 30x54 M27FG*},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1=30},{GPM05=54},{A=67},{A1=55},{A2=55},{B=72,5},{B1=30},{B2=30},{D2=M27 x 2 FG},{THREAD=Feingewinde rechts},{D3PM03=48},{D3M03=},{L1=148},{L2=110},{L3=40},{WEIGHT=1,836},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/gabelgelenk-din-71751-form-a-a-30x54-m27fg-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=395}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PREVIEW
Preview
REF
Article no.
18 02 3054 6001/013
18 02 3054 6001/013
IDENT
Identifier
Clevis joint (DIN 71751 form A) A 30x54FG* M27 x 2 Steel electr. galvanised white
Clevis joint (DIN 71751 form A) A 30x54FG* M27 x 2 Steel electr. galvanised white
SIZE
Size
A 30x54 M27FG*
A 30x54 M27FG*
MATERIAL
Material group
Steel
Steel
SURFACE
Surface
electr. galvanised white
electr. galvanised white
D1
d1 h11
30
30
mm
GPM05
g ±0,5
54
54
mm
A
a
67
67
mm
A1
a1 h11
55
55
mm
A2
a2
55
55
mm
B
b
72,5
72,5
mm
B1
b1 B13
30
30
mm
B2
b2
30
30
mm
D2
d2
M27 x 2 FG
M27 x 2 FG
mm
THREAD
Thread version
Fine-pitch thread right
Fine-pitch thread right
D3PM03
d3 ±0,3
48
48
mm
L1
l1
148
148
mm
L2
l2
110
110
mm
L3
l3
40
40
mm
WEIGHT
Mass per piece
1,836
1,836
kg
WEB
Link to website
mbo Osswald eShop
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸