MSSGH 080505
Melucci
Racks and pinion gears MTECH
Racks MTECH
Straight teeth
Powered by
CAD模型選擇
{melucci/rack_pinions/kh/denti_dritti/ssgh_rsgh_q5.prj},{NB=MSSGH 08050520},{CODEX=080505},{QU=Din 5h22},{AD=Dritti 0°},{AP=20°},{MAT=C45E},{DU=50-55 HRC},{FIND=Rettificati},{FINF=Rettificate},{TT=Tempra ad induzione sui denti},{MOD=8.0},{Z=20},{L=502.64},{A=79},{B=79},{B0=71.0},{C=62.83},{D=125.66},{NF=4},{B1=25},{G1=22},{G2=33.0},{F=21},{C0=26.6},{E=449.50},{G3=19.7},{CHAMFER=2.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Order code
MSSGH 080505
MSSGH 080505
QU
Quality
Din 5h22
AD
Tooth angle
Dritti 0°
AP
Pressure angle
20°
MAT
Materiali
C45E
42CrMn4
C45E
42CrMn4
DU
Hardness
50-55 HRC
FIND
Teeth finishing
Rettificati
FINF
Faces finishing
Rettificate
TT
Trattamento termico
Tempra ad induzione sui denti
MOD
Module
8.0
8.0
Z
N° of teeth
20
20
L
502.64
502.64
mm
A
79
79
mm
B
79
79
mm
B0
71.0
71.0
mm
C
62.83
62.83
mm
D
125.66
125.66
mm
NF
N° of holes
4
4
B1
25
25
mm
G1
22
22
mm
G2
33.0
33.0
mm
F
21
21
mm
C0
26.6
26.6
mm
E
449.50
449.50
mm
G3
19.7
19.7
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸