EP 0 0050M D84 1 R3
Temposonics
Linear position sensors for industrial applications
Temposonics® E-Series
Powered by
CAD模型選擇
{mts/industriesensoren/e_serie/e_series_ep_asmtab.prj},{NB=EP 0 0050M D84 1 R3(M,S,R3,,,,,,,)},{SCHNITTSTELLE=Start/Stop},{BF=Profil},{AF1=Temposonics EP Sensor},{MAG=ohne Positionsmagnet},{ME=M},{MLVERS=S},{ML=50.0},{ANS=8 pol. Gerätestecker M12},{BS=+24VDC},{AG=R3},{VERS=2},{DL=},{KOD=},{PRK=},{AL=},{AF2=},{OPT=},{BDR=},{MNR=},{PPATH=assemblies/e_series_ep_el_asmtpl.prj},{INFO=Produktdatenblatt}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
SCHNITTSTELLE
Interface
Start/Stop
Start/Stop
BF
Sensor Model
EP: Profile
AF1
Specification
Temposonics® EP sensor
MAG
Position magnet
0: without position magnet
ME
Unit of measurement
M: Metric - Millimeters
U: US customary - Inches
M: Metric - Millimeters
U: US customary - Inches
MLVERS
Stroke length version
Stroke length standard
Other length upon request
Stroke length standard
Other length upon request
ML
Stroke length
50.0
75.0
100.0
125.0
150.0
175.0
200.0
225.0
250.0
275.0
300.0
325.0
350.0
375.0
400.0
425.0
450.0
475.0
500.0
550.0
600.0
650.0
700.0
750.0
800.0
850.0
900.0
950.0
1000.0
1050.0
1100.0
1150.0
1200.0
1250.0
1300.0
1350.0
1400.0
1450.0
1500.0
1550.0
1600.0
1650.0
1700.0
1750.0
1800.0
1850.0
1900.0
1950.0
2000.0
2050.0
2100.0
2150.0
2200.0
2250.0
2300.0
2350.0
2400.0
2450.0
2500.0
2600.0
2700.0
2800.0
2900.0
3000.0
50.0
75.0
100.0
125.0
150.0
175.0
200.0
225.0
250.0
275.0
300.0
325.0
350.0
375.0
400.0
425.0
450.0
475.0
500.0
550.0
600.0
650.0
700.0
750.0
800.0
850.0
900.0
950.0
1000.0
1050.0
1100.0
1150.0
1200.0
1250.0
1300.0
1350.0
1400.0
1450.0
1500.0
1550.0
1600.0
1650.0
1700.0
1750.0
1800.0
1850.0
1900.0
1950.0
2000.0
2050.0
2100.0
2150.0
2200.0
2250.0
2300.0
2350.0
2400.0
2450.0
2500.0
2600.0
2700.0
2800.0
2900.0
3000.0
mm/INCH
ANS
Connection type
D84: 8 pin cable connector M12
D84: 8 pin cable connector M12
BS
Supply voltage
1: +24VDC
AG
Output
R3: Start / Stop with sensor parameters upload function
R3: Start / Stop with sensor parameters upload function
DL
Data length
-
-
Bit
KOD
Coding
-
-
PRK
Protocol
-
-
AL
Resolution
-
-
mm
AF2
Performance/Type
-
-
OPT
Options
-
-
BDR
Baud rate
-
-
kBit/s
MNR
Magnet number for Multi-Position measurement
-
-
INFO
Datasheet
Product datasheet
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸