HA6025M00201200
Anderson-Negele Europe-Asia
Pressure Measurement
Pharma
Pressure Transducers
Powered by
CAD模型選擇
{negele/druckmessung/pharma/elektrische_druckaufnehmer/ha_asmtab.prj},{NB=HA6025M00201200},{PC=HA},{HOU=Conduit Housing},{DM=316L Stainless Steel},{DF=Electropolished (Ra=0,8µm)},{PPATH=../manometer/ha_parts/ha_asmtpl.prj},{DEVA=title=\"$desc.\",format=\"$value(SRC=VALDESC).\"},{R=025},{EU=M},{FIT=002},{SO=0},{CL=00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
HA6025M00201200
PC
Product Code
HA
HOU
Housing
Conduit Housing
R
Range
30"Hg/0
30"Hg/0/15 psig
30"Hg/0/30 psig
30"Hg/0/60 psig
30"Hg/0/100 psig
-1/0/4 BAR
0/2 BAR
0/6 BAR
0/10 BAR
0/30
0/50
0/60
0/100
0/150
0/300
0/500
0/1000
0/4 BAR
-1/0/3 BAR
0/3 BAR
-1/0/1 BAR
-1/0/2.5 BAR
-1/0/7 BAR
30"Hg/0
30"Hg/0/15 psig
30"Hg/0/30 psig
30"Hg/0/60 psig
30"Hg/0/100 psig
-1/0/4 BAR
0/2 BAR
0/6 BAR
0/10 BAR
0/30
0/50
0/60
0/100
0/150
0/300
0/500
0/1000
0/4 BAR
-1/0/3 BAR
0/3 BAR
-1/0/1 BAR
-1/0/2.5 BAR
-1/0/7 BAR
EU
Engineering Units
"Hg (inches Mercury)
"Hg (inches Mercury)
FIT
Fitting
3/4" Tri Clamp
1" Tri Clamp
1.5" Tri Clamp
CPM
Mini CPM
3/4" Tri Clamp
1" Tri Clamp
1.5" Tri Clamp
CPM
Mini CPM
SO
Sensor Option
Standard Sensor
Standard Sensor
DM
Diaphragm Material
316L Stainless Steel
DF
Diaphragm Finish
Electropolished (Ra=0,8µm)
CL
Cable Length
No Cable
25 ft = 7,6 m
50 ft = 15,2 m
75 ft = 22,8 m
100 ft = 30,4 m
200 ft = 60,9 m
Quick Disconnect Receptacle (QDR)
QDR & Field Wireable Connector (FWC)
QDR & FWC w/25 ft Molded Cordset
QDR & FWC w/50 ft Molded Cordset
QDR & FWC w/100 ft Molded Cordset
QDR & FWC w/200 ft Molded Cordset
No Cable
25 ft = 7,6 m
50 ft = 15,2 m
75 ft = 22,8 m
100 ft = 30,4 m
200 ft = 60,9 m
Quick Disconnect Receptacle (QDR)
QDR & Field Wireable Connector (FWC)
QDR & FWC w/25 ft Molded Cordset
QDR & FWC w/50 ft Molded Cordset
QDR & FWC w/100 ft Molded Cordset
QDR & FWC w/200 ft Molded Cordset
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸