NCS-L-11 / 50 /PNP / X / X / X - L60
Anderson-Negele Europe-Asia
Limit Detection
Dairy, Food & Beverage
Capacitive
Powered by
CAD模型選擇
{negele/grenzstanderfassung/lebensmittel_und_getraenke/kapazitiv/ncs_l_11_l60_l100_asmtab.prj},{NB=NCS-L-11 / 50 /PNP / X / X / X - L60},{TYP=NCS-L-11},{L=50},{A=PNP},{T=X},{SL=X},{EA=X},{SV=L60 (Höhe der Muffe = 60 mm)},{PPATH=ncs_l_11_l60_l100_asmtpl.prj},{SVX=L60}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
TYP
Typ
NCS-L-11
L
Fitting length
mm
Enter value for L
Fitting length
mm
cm
inch
ft
確定
A
Output kind
PNP (Standard, activ 24 V DC)
NPN (NPN)
PNP (Standard, activ 24 V DC)
NPN (NPN)
T
Temperature execution
X (Standard: for process temperatures up to 100 °C; CIP/SIP 143 °C/120 min)
D (deactivated heating element with higher ambient temperature)
X (Standard: for process temperatures up to 100 °C; CIP/SIP 143 °C/120 min)
D (deactivated heating element with higher ambient temperature)
SL
Status-LED
X (not visible)
KF (Inspection window in lid, LED visible)
KKF (Inspection window in lid with cone)
X (not visible)
KF (Inspection window in lid, LED visible)
KKF (Inspection window in lid with cone)
EA
Electrical connection
X (Cable gland M16x1,5)
M12 ((M12-plug 1.4305)
X (Cable gland M16x1,5)
M12 ((M12-plug 1.4305)
SV
Special version for double-walled tanks
L60 (Sleeve height = 60 mm)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸