FFMN-40L-240-075
NISSEI Corporation
Discontinued product
Standard gearmotor
Gearmotor
Hollow shaft/ Solid shaft (F series)
Solid shaft (FF type)
Powered by
CAD模型選擇
{nissei/dstc_products/standard_gm/gearmotor/hollow_solid_shaft_f_series/ff_type/ff_gm_l_asmtab.prj},{NB=FFMN-40L-240-075},{OSH=40},{TREE=F},{TREE2=L},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.75kW},{MC1='T50','50W','T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW'},{BVIS=Yes},{RVIS=1/240},{TBVIS=T},{TOIVIS=-},{R1=5,'1/5',7.5,'1/7.5',10,'1/10',12.5,'1/12.5',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240'},{R2=10,'1/10',12.5,'1/12.5',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240'},{TB4='A','A'},{TB5='T','T'},{PTB2='','Standard','XT3','T3','XTZ','TZ','XT9','T9'},{RF=N},{PTB=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
VT
Voltage
3-Phase 200V
3-Phase 200V
INFO
Infotext
Infotext
MCT
Motor capacity
0.75kW
BT
Brake
Yes
Yes
RT
Ratio
1/240
1/240
OSH
Output shaft
40
TBT
Terminal box
T
TOIT
Type of input
-
RF
R-flange
No
Yes
No
Yes
PTB
Position of Terminal box
Standard
H6
H3
HZ
T3
T3H6
T3H3
T3HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
Standard
H6
H3
HZ
T3
T3H6
T3H3
T3HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
INFO1
Infotext
Infotext
CNSORDERNO
Order number
FFMN-40L-240-075
FFMN-40L-240-075
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸