RNR-1350DD
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Ball Bearings with stop ring
Metric (NR-)
Powered by
CAD模型選擇
{nmb/pbbp/radil_ball_bear_wi_stop_ri/rbb_nr_m/nr_seal_asmtab.prj},{NB=RNR-1350DD},{IDNR=},{PN=RNR-1350DD},{SHLD=D-seal},{FLANG=unflanged},{SD=5.000},{D=13.000},{B=4.000},{SR=0.20},{BCZ=8},{DW=2.0000},{LI=6.66},{LO=11.14},{D1=0.000},{C1=0.00},{D2=14.8},{C2=1.00},{COR=422},{CR=1074},{PCD=9.000},{U=11.000},{W=7.000},{Y=1.000},{Z=1.000},{AA=10.800},{AC=0.80},{AD=0.000},{AF=0.00},{AQ=0.20},{AH=11.34},{AI=6.86},{AJ=0.40},{PPATH=nr_seal_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
RNR-1350DD
RNR-1350DD
SD
Bore Diameter
5.000
5.000
mm
D
Outside Diameter
13.000
13.000
mm
B
Lange
4.000
4.000
mm
SR
Fillet Radius min
0.20
0.20
mm
BCZ
Ball Complement
8
8
DW
Ball Size
2.0000
2.0000
mm
LI
Reference Diameter (inside)
6.66
6.66
mm
LO
Reference Diameter (outside)
11.14
11.14
mm
D2
Stop Ring Diameter
14.8
14.8
mm
C2
Stop Ring Location
1.00
1.00
mm
COR
Static Load Rating
422
422
N
CR
Dynamic Load Rating
1074
1074
N
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸