HTA026DB
NTN Corporation
Ball and roller bearing
Thrust Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/thrust_b/tb_hsdatbb_asmtab.prj},{NB=HTA026DB},{IDNR=},{SD=130},{D=200},{B1=63.0},{R=2.0},{R1=1.0},{ORDER=HTA026DB},{CA=128},{COA=325},{CAF=13 000},{COAF=33 000},{LSG=3 400},{LSO=4 500},{A1=170.0},{MASS=6.66},{DA1=144},{DA=192,5},{RAS=2},{R1AS=1},{PPATH=tb_hsdatbb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
SD
Inside Diameter
130
130
mm
D
Outside Diameter
200
200
mm
B
Width
31.50
31.50
mm
B1
2xB
63.0
63.0
mm
R
Radius
2.0
2.0
mm
R1
Diameter
1.0
1.0
mm
ORDER
Bearing No.
HTA026DB
HTA026DB
CA
Basic load ratings dynamic
128
128
kN
COA
Basic Static Load Rating static
325
325
kN
LSG
Limiting Speeds (Grease)
3 400
3 400
min^-1
LSO
Limiting Speeds (Oil)
4 500
4 500
min^-1
A
Load center
85.00
85.00
mm
A1
2xA
170.0
170.0
mm
MASS
mass
6.66
6.66
kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸