29248
NTN Corporation
Ball and roller bearing
Thrust Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/thrust_b/tb_sartb_asmtab.prj},{NB=29248},{IDNR=},{SD=240},{D=340},{T=60},{R=2.1},{ORDER=29248},{CA=890},{COA=3600},{CU=271},{CAF=84 000},{COAF=365 000},{LSO=1 100},{D1=283},{MD1=330.0},{B1=19},{C=30.0},{A=130},{MASS=17.50},{DA1=285},{DA=305},{RAS=2},{PPATH=tb_sartb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
SD
Inside Diameter
240
240
mm
D
Outside Diameter
340
340
mm
T
Hight
60
60
mm
R
Radius
2.1
2.1
mm
ORDER
Bearing No.
29248
29248
CA
Basic load ratings
890
890
kN
COA
Basic Static Load Rating
3600
3600
kN
CU
Fatigue load limit
271
271
kN
LSO
Limiting Speeds (Oil)
1 100
1 100
min^-1
D1
Inside Diameter
283
283
mm
MD1
Outside Diameter
330.0
330.0
mm
B1
height
19
19
mm
C
height
30.0
30.0
mm
A
Load center
130
130
MASS
mass
17.50
17.50
kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸